IESNA:LM-63-2002
[TEST]P1056070
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-S795D850-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1581
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1131.2 1120.1 1116.8 1107.9 1094.6 1079.1 1060.2 1038 1014.7 987
957.1 926 891.6 856.1 819.6 781.8 743 705.3 662.1 623.3
581.1 539 497.9 454.7 412.5 369.3 326 282.8 238.4 196.3
155.3 115.3 78.7 45.5 16.6 0 0
1131.2 1133.4 1125.6 1111.2 1091.3 1068 1038 1005.9 970.4 930.5
890.5 847.3 801.8 755.2 706.4 657.6 607.7 557.8 507.9 459.1
407 358.2 309.4 260.6 212.9 167.5 125.3 85.4 52.1 26.6
16.6 8.9 3.3 1.1 0 0 0
1131.2 1122.3 1106.8 1083.5 1051.3 1012.5 969.3 921.6 869.5 812.9
755.2 694.2 633.2 570 507.9 448 387 329.4 272.8 218.5
169.7 124.2 82.1 44.4 22.2 17.7 12.2 7.8 4.4 2.2
1.1 1.1 0 0 0 0 0
1131.2 1123.4 1101.2 1069.1 1026.9 977 923.8 861.7 795.2 725.3
655.4 584.4 512.4 445.8 378.2 313.8 252.9 195.2 145.3 98.7
57.7 25.5 18.9 14.4 11.1 6.7 4.4 2.2 1.1 1.1
1.1 1.1 0 0 0 0 0
1131.2 1124.5 1105.7 1070.2 1023.6 969.3 909.4 843.9 773 697.6
622.1 545.6 472.4 401.5 332.7 267.3 207.4 153 105.4 62.1
26.6 20 15.5 11.1 7.8 4.4 3.3 1.1 1.1 1.1
0 0 0 0 0 0 0
